제품 게시
Vacuum Hose Reel 881 Ex
Nederman

Vacuum Hose Reel 881 Ex

The vacuum hose reel 881 Ex facilitates the handling of long and heavy vacuum hoses, and provides tidy and safe storage when they are not in use. Keeps hoses out of the way of forklifts and mobile workshop equipment. Separate suspension brackets make installation of the reel simple and safe. All reels are delivered without connection hose.
Approved for use in ATEX-zone 22 in accordance with ATEX 2014/34/EU Equipment group II, Category 3D.
Product marking: CE EX II 3D c T=40°C X
Requirement for ATEX conformity (X):
The micro-switch should be connected to an intrinsic safe circuit or be left unconnected.

  • Suitable for cleaning explosive dust
  • With built-in automatic damper
  • Integrated micro-switch
  • Max. vacuum 45 kPa
사양
  • CertificationsCE, EX
    InstallationIndoor
    Suitable for combustible dustYes
    Material recycling (% weight)100
    Connection hose length (m)10
    Weight (kg)26-28
    Electric/Spring drivenSpring
기술 사양
  • 특징 참조hose-reel-881
  • 제품군Hose Reels and Cable Reels
  • 제품분류Vacuum hose reels
  • 유형개체 (단일 개체)
  • 게시일2024-03-22
  • 에디션 넘버1
관련성
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리배관 - 배관

지역 가용성

유럽 아시아 아프리카 오세아니아