제품 게시
Hose Reel 883
Nederman

Hose Reel 883

A fully plate encased and robust, medium sized retractable hose reel. A highly suitable hose reel for applications in vehicle repair and maintenance workshops.The retractable hose reel is supplied with loose quick hitch for easy installation.
The hose reel 883 is retractable and has an optimized spring force, ensuring that the hose retracts smoothly and evenly onto the drum. The high quality spring is pre-tensioned at the factory to suit a wide range of applications, and is well protected inside the drum cavity. The self retracting hose reel 883 is very easy to mount, either on walls, ceilings or floors.

  • Spring tension easily adjustable from the outside
  • Fast and easy to service
  • Simple hose replacement without dismantling the reel
사양
  • CertificationsCE
    MaterialSheet metal casing
    Material recycling (% weight)100
    MediaCompressed air, Water, Water high pressure, Oil, Grease
    Connection hose length (m)1
    Weight (kg)15
기술 사양
  • 특징 참조hose-reel-883
  • 제품군Hose Reels and Cable Reels
  • 제품분류Hose reels
  • 유형개체 (단일 개체)
  • 게시일2024-03-22
  • 에디션 넘버1
관련성
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리배관 - 배관

지역 가용성

유럽 아시아 아프리카 오세아니아