제품 게시
Hose Reel 888 Stainless
Nederman

Hose Reel 888 Stainless

Medium sized open stainless steel hose reel.

These reel are ideal in environments with high humidity, where hygiene is of the utmost importance or where there is a risk of chemical attack. Thanks to the open design, the reels are very easy to service, maintain and keep clean. Can be installed on wall or on the ceiling.

  • All components in stainless steel and chemically resistant composite.
  • Open design for ease of cleaning.
  • Outlet position can be adjusted through 120° for optimum pull-out and pull-in angle.
사양
  • CertificationsCE
    MediaWater, Food
    Connection hose length (m)1
    ColourStainless
    Corrosion resistanceStainless steel
    Electric/Spring drivenSpring
기술 사양
  • 특징 참조hose-reel-888-stainless
  • 제품군Hose Reels and Cable Reels
  • 제품분류Hose reels
  • 유형개체 (단일 개체)
  • 게시일2024-03-22
  • 에디션 넘버1
관련성
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리배관 - 배관

지역 가용성

유럽 아시아 아프리카 오세아니아