제품 게시
Hose Reel 889 Ex
Nederman

Hose Reel 889 Ex

ATEX approved stainless steel medium sized hose reel for industrial use.

Series 889 Ex is a medium-sized hose reel for industrial use. All major components are made of stainless steel or electrically conductive composite material, required for chemically aggressive and explosive environments. The design of the reel makes it easy to keep clean for installation in areas with strict hygiene requirements. Approved for installation in ATEX zones 1, 2, 21 and 22 in accordance with ATEX 2014/34/EC, Equipment group II, Category 2G D.

  • Unique design makes easy cleaning
  • Up to 15 m (49 ft.) hose capacity
  • Meets international hygienic requirement
  • ATEX approved
사양
  • CertificationsCE
    Connection hose length (m)1
    MediaCompressed air, Water
    ColourStainless
    Distribution hose diameter (mm)12.5
    Max working pressure (Mpa)2
    Corrosion resistanceStainless steel
    Electric/Spring drivenSpring
기술 사양
  • 특징 참조hose-reel-889-ex
  • 제품군Hose Reels and Cable Reels
  • 제품분류Hose reels
  • 유형개체 (단일 개체)
  • 게시일2024-03-22
  • 에디션 넘버1
관련성
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리배관 - 배관

지역 가용성

유럽 아시아 아프리카 오세아니아