제품 게시
Hose Reel 889 Stainless
Nederman

Hose Reel 889 Stainless

Medium sized open stainless steel hose reel.

Fitted with slightly larger drums and are therefore able to take
a little longer hose than Series 888. These reels are ideal in environments with high humidity, where hygiene is of the utmost importance or where there is a risk of chemical attack. Thanks to the open design, the reels are very easy to service, maintain and keep clean. Can be installed on wall or on the ceiling.

  • All components in stainless steel and chemically resistant composite.
  • Open design for ease of cleaning.
  • Outlet position can be adjusted through 120° for optimum pull-out and pull-in angle.
사양
  • CertificationsCE
    Connection hose length (m)1
    ColourStainless
    Corrosion resistanceStainless steel
    Electric/Spring drivenSpring
기술 사양
  • 특징 참조hose-reel-889-stainless
  • 제품군Hose Reels and Cable Reels
  • 제품분류Hose reels
  • 유형개체 (단일 개체)
  • 게시일2024-03-22
  • 에디션 넘버1
관련성
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리배관 - 배관

지역 가용성

유럽 아시아 아프리카 오세아니아