제품 게시
NEOKEM Ammos Collection RAL 7038
NEOKEM Ammos Collection RAL 7038
    NEOKEM

    NEOKEM Ammos Collection RAL 7038

    Architectural Super Durable Fine Textured Powder Coatings

    The RAL shades of Ammos collection with fine texture finish, combine excellent behaviour in outdoor conditions with high mechanical properties and outstanding appearance. The very high intensity of solar UV radiation in the Mediterranean Region, inspired us to design the new collection, in order to meet the contemporary architectural needs for superior aesthetic results and high standards. The colour shades of Ammos Collection are super durable powder coatings, approved according to Qualicoat, Class 2 and are at least three times more weather resistant than Class 1 powder coatings.


    사양
    • PP 600 Ammos is a new generation of Super Durable fine textured powder coatings. Due to its superior weathering resistance, 3 years Florida, it is recommended for architectural and other demanding applications where gloss, colour retention and long-term aesthetics are of significant importance. Superior Properties: Ability to cover substrate defects while creating a flawless appearance. Exceptional abrasion resistance. Increased chemical resistance. Low sensitivity to pollution. Superb edge coverage that reduces the risk of corrosion. Stable structure at different film thicknesses. Very good transfer efficiency and penetration to difficult areas. High yield due to low density. All PP 600 Ammos products are heavy metal and TGIC free.

      PP 600 Ammos is approved by Qualicoat for Class 2 - Category 1 (Approval number: P-0780).

      • Appearance: Fine Textured Mat
      • Density (ISO 8130-3) 1.39 ± 0.20 gr/cm³ (Depending on shade)
      • Curing Conditions 15 minutes at 190 °C (Object temperature)

      For more information and updated Technical Data Sheets please contact a sales manager of NEOKEM: info@neokem.gr

    기술 사양
    • 특징 참조7038
    • 제품군Powder Coatings
    • 제품분류NEOKEM Ammos Collection RAL Super Durable
    • 유형개체 (단일 개체)
    • 게시일2020-07-23
    • 에디션 넘버2
    관련성
    • 주 재료폴리에스테르
    • 설계국가그리스
    • 제조국가그리스
    분류
    • BIMobject 카테고리건축 자재 - Paint, Varnishes & Finishes
    • IFC 분류지붕마감
    • UNSPSC 이름Finishing materials and products
    • UNSPSC 코드301519
    • Uniclass 2015 코드Pr_35_31_68_66
    • Uniclass 2015 설명Powder coatings
    • OmniClass 번호23-15 21 00
    • OmniClass 제목Surface Applied Coatings