제품 게시
NewTechWood - All Weather Siding
NewTechWood - All Weather Siding
NewTechWood - All Weather Siding
NewTechWood - All Weather Siding
NewTechWood - All Weather Siding
NewTechWood - All Weather Siding
NewTechWood - All Weather Siding
NewTechWood - All Weather Siding
NewTechWood - All Weather Siding
NewTechWood - All Weather Siding
    NewTechWood

    NewTechWood - All Weather Siding

    Why settle for aluminum, wood, or vinyl siding that looks fade, when you can have the same ease of installation, plus low maintenance, and rugged durability that stands up to any weather conditions, and the natural look of natural wood?

    Our home siding system looks like natural wood, without the worries of real wood exposed to the elements.

    NewTechWood cladding installs quickly using our exclusive clip system that creates a lasting seal between planks.

    Our installation system enables your home to “breathe” as air circulates between siding and joists, keeping your home high, dry, and energy efficient.

    It is a true closed rain screen system.



    NewTechWood에 문의하기

    사양
    • Benefits

      While our composite cladding is similar in composition to our decking and other Ultrashield products, our cladding is not just deck boards turned sideways — they feature a water seal that was specifically designed to prolong the longevity of your building. The strength, durability and beauty of UltraShield products can be explained by their composition, which consists of two main parts:

      • Co-extruded cap: The cap, which protects all sides of the board, is an impenetrable layer that can withstand staining, fading, scratching, cupping, swelling, mold and mildew.
      • Composite core: The core of UltraShield products is made by mixing high-quality recycled materials with dense hardwood and softwood fibers, which provides the product with impressive strength and durability. These products are all 100% recyclable.
    기술 사양
    • 특징 참조newtechwood-All-Weather-Siding
    • 제품군UltraShield® Naturale™
    • 제품분류Siding, Soffit and Ceiling
    • 유형개체 (단일 개체)
    • 게시일2021-10-21
    • 에디션 넘버1
    • 높이(인치)0.5
    • 너비(inches)5.5
    • 깊이(inches)192
    관련성
    • 주 재료Composite
    • 순 중량(Lbs)21.12
    분류
    • BIMobject 카테고리벽 - 외부 벽