제품 게시
Lyran pavilion
Lyran pavilion
    Nola

    Lyran pavilion

    별점 4.4/54.4(7 리뷰)

    System Utblick is a flexible system in steel and wood for a combination of trellis, posts and pergola roof. In addition to the standardized modules, there is a finished pavilion, Lyran. The trellis and posts are made of lacquered steel while the pergola roof is in painted wood. The trellis can be fitted with a square perforated sheet, additional designation T, which gives a 40% wind permeability for the best wind reduction. It is also possible to replace the existing trellis with other trellis in the system Utblick. Suitable outdoor furniture that also fits in color is Kalmar. The pavilion is excellent as sun protection in, for example, preschools.

    사양
    • C-C posts: 220x220 cm. Free height: 220 cm. Total height with pennant: 250 cm. Trellis height above ground: 100 cm.

      Product number:

      Ö70-50 Lyran pavilion incl. 2 trellis.
      Ö70-51 Lyran pavilion without trellis.

      Mounting:

      Posts and trellis are drilled and threaded in place. Trellis is delivered in finished units. The hammer bands that are cut out are slanted towards the crossbars. The center section is screwed to the rafters from the bottom and nailed from the top. The roof panels are nailed from the top to the rafters. The pennant is attached from the underside with a mounting screw. All mounting brackets are included in the delivery.

      Variants:

      Standard color on steel, black or anthracite gray. Standard color on wood, gray-white. The trellis can be provided with a square perforated plate.

      Material:

      Steel: posts 108x3.6 / 50.8x3.0 mm. Trellis 25x3 mm, curled at the ends. Perforated sheet metal, thickness 2mm, perforation dimensions, grid size 10x10 gap width 4.0 mm. Roof construction in angle bar 75x50x5 and 50x40x5 mm. Round bar Ø 20 mm. All steel is blasted, galvanized, yellow chromated and powder coated in black RAL 9005 or Pig 900 Sablé anthracite gray. Enter the desired color of the order.

      Wood: wooden details in planed pine with bevelled ends, plywood roof. The wooden details are covered. Standard: off-white NCS 3005-Y50R. Sheet metal roof not included. Contact Nola for more information.

      Enter by product number
      S for black on steel.
      G for Pig 900 Sablé anthracite gray
      C for any color.
      GV for gray and white wood.

      Attachment:

      Posts cast 70 cm in the ground. Based on non-frost-repellent material, frost-free depth.

      Maintenance:

      Wood is painted as needed with paint in the corresponding color. Damage to steel is repaired with alkyd paint.

      Character:

      Handsome pavilion that is a finished unit in system Utblick. A varied system with many possibilities.

    기술 사양
    • 특징 참조lyran
    • 제품군Shelter/Storage
    • 제품분류Shelters
    • 유형개체 (단일 개체)
    • 게시일2020-10-29
    • 에디션 넘버1
    • 높이(mm)2200
    • 너비(mm)2200
    • 깊이(mm)2200
    관련성
    • 주 재료철
    • 부 재료양털
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리조경 - 야외 가구
    • IFC 분류가구
    • Uniclass 2015 코드Pr_20_65_78_58
    • Uniclass 2015 설명Open sided shelters
    • CSI 마스터 형식 2014 코드12 50 00
    • CSI 마스터 형식 2014 제목Furniture
    • OmniClass 번호23-19 29 13 11
    • OmniClass 제목General Purpose Shelters
    • CSI 단일 형식 II 코드E2010
    • CSI 단일 형식 II 제목Fixed Furnishings
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
    비슷한 제품

    별점 4.2/5 4.2 (32)
    별점 4.5/5 4.5 (37)
    별점 4.3/5 4.3 (82)