제품 게시
HV Reinforced Steel Bend 90 Degree
Nordfab Ducting

HV Reinforced Steel Bend 90 Degree

90° mild steel bends with a swarf box and a RAL5009 blue finish

The term ‘high vacuum’ refers to the high vacuum and low airflow used to catch, transport and filter fumes, dust and other particles.

Our solutions include:
• Extraction of fumes from welding torches
• Extraction of grinding dust directly from the handheld grinding machine thanks to our range of manifolds that matches most hand-held machines on the market
• Cleaning of floors and machines etc. with our wide choice of accessories
• Transport of large volumes of material which may be both heavy and abrasive

ORDER EXAMPLE:
Bend Reinforced Steel HV MS 3mm 63RO 90Deg RAL 5009

사양
  • ø A (mm)MaterialT mmWeight(kg)Item No.
    63MS3mm2,7540134201‍
    102MS3mm7,0440134221‍
기술 사양
  • 특징 참조en-hv-reinforced-steel-bends-90
  • 제품군High Vacuum
  • 제품분류Bends
  • 유형개체 (단일 개체)
  • 게시일2024-07-30
  • 에디션 넘버1
관련성
  • 주 재료Mild Steel
분류
  • BIMobject 카테고리HVAC - 덕트 설비
  • IFC 분류덕트 부속
  • ETIM 코드EG015540
  • ETIM 이름Fittings, flanges and connectors
  • Uniclass 2015 코드Pr_65_65_25
  • Uniclass 2015 설명Ductwork and fittings
  • CSI 마스터 형식 2014 코드23 31 13.19
  • CSI 마스터 형식 2014 제목Metal Duct Fittings
  • OmniClass 번호23-33 49 00
  • OmniClass 제목HVAC Ductwork

지역 가용성

유럽 아시아 아프리카 오세아니아