당사 서비스를 사용함으로써 귀하는 쿠키 사용에 동의하게 됩니다 여기 !

나는 동의한다
;

SE C95 dB+ 1/1 M0, Fire resistance EI 30, Sound reduction R'w 35

문서 번호: SE-C95-db-1-1-M0
제조 업체: Norgips
제품군: Walls
제품 그룹: W111
깊이 (mm): 120
게시 날짜: 2014-07-30
판 번호: 2
유형: 개체 (단일 개체)
다운로드 (3)
With Norgips drywall on steel frame profiles, all requirements of lightweight, non-load bearing walls can be achieved. The Db+ wall system is tested both theoretically and practically, and subject to a variety of wall types with well-documented properties. This makes it easy to choose the type of wall that is needed for all types of aplications.



The feature set, combined with quick and easy installation, has made Norgips wall system popular, and with a wide range of applications.

The system is also suitable for renovation work. Moreover, it can be used for special designs like curved walls, x-ray shielding, burglary etc.


주요 자료: Gypsum
보조 자료: Steel
설계: Norway
제조: Norway

BIMobject 카테고리: 벽 - 파티션
IFC 분류: Wall
UNSPSC 이름: Wallboard
UNSPSC 코드: 30161501
Uniclass 1.4 코드: JK10
Uniclass 1.4 설명: Plasterboard dry lining/partitions/ceilings
Uniclass 2.0 코드: SS-25-12-65-65
Uniclass 2.0 설명: Plasterboard Panel Partition Systems
NBS Reference 코드: 25-12-65-65
NBS Reference 설명: Plasterboard Panel Partition Systems
이 제품은 다음에서 사용할 수 있습니다:
Europe
  • Norway
  • Sweden

BIMobject®