제품 게시
Emergency Lighting Arque
Emergency Lighting Arque
Emergency Lighting Arque
Emergency Lighting Arque
    Normagrup

    Emergency Lighting Arque

    Minimalist Design, Maximum Versatility.

    Based on an innovative and minimalist circular design, the new family of ARQUE emergency lighting stands out for its small format, ease of maintenance, and great versatility. Available in standard (IP44) and watertight (IP65) versions, it is completed by a wide range of special accessories, including models with transparent or opal diffusers. It comes in black or white finishes and can optionally be manufactured with 3000K color temperature (see conditions).

    Highlights:

    • Compact and innovative circular design.
    • Available in IP44 and IP65 for different environments.
    • Wide range of accessories and diffuser options.
    • Two finishes: black and white, with optional 3000K version.
    기술 사양
    • 특징 참조alumbrado-emergencia-arque
    • 제품군Arque
    • 제품분류Alumbrado emergencia
    • 유형개체 (단일 개체)
    • 게시일2025-09-22
    • 에디션 넘버1
    • 높이(mm)47
    • 너비(mm)97
    • 깊이(mm)97
    관련성
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리조명 - 응급 상황 및 보안
    • IFC 분류조명 기구
    • ETIM 코드EC001957
    • ETIM 이름Emergency luminaire
    • CSI 마스터 형식 2014 코드26 52 00
    • CSI 마스터 형식 2014 제목Emergency Lighting
    • OmniClass 번호23-35 47 13
    • OmniClass 제목Emergency Lighting