제품 게시
Emergency Lighting Gennius
Normagrup

Emergency Lighting Gennius

GENNIUS: design and functionality in every detail.

The GENNIUS emergency lighting range stands out for its perfect balance of aesthetics and performance. Its elegant shape conceals up to four M20 entries (two with pre-cuts for easy installation), which remain hidden when installed semi-recessed.

But where GENNIUS truly shines is in the unseen details: it offers IP68 protection with the rubber accessory and IK10 impact resistance, making it a robust and reliable solution for any environment. Our R&D team has worked to simplify installation as much as possible, incorporating quick-connection terminal blocks and ample space for wire management within the fitting.

The GENNIUS LENS model retains all the technical features of the standard version, while optimizing light distribution—extending interdistance up to 14 meters for a more efficient unit.

Highlights:

  • Elegant design with hidden M20 entries (2 with pre-cuts)
  • IP68 rated with rubber accessory
  • IK10 impact resistance for extreme durability
  • Quick-connection terminal blocks for faster installation
  • Spacious internal design for easier wire handling
  • GENNIUS LENS model: optimized optics with up to 14 m interdistance
기술 사양
  • 특징 참조alumbrado-emergencia-gennius
  • 제품군Gennius
  • 제품분류Alumbrado emergencia
  • 유형개체 (단일 개체)
  • 게시일2025-09-09
  • 에디션 넘버1
  • 높이(mm)59
  • 너비(mm)313
  • 깊이(mm)160
관련성
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리조명 - 응급 상황 및 보안
  • IFC 분류조명 기구
  • ETIM 코드EC001957
  • ETIM 이름Emergency luminaire
  • CSI 마스터 형식 2014 코드26 52 00
  • CSI 마스터 형식 2014 제목Emergency Lighting
  • OmniClass 번호23-35 47 13
  • OmniClass 제목Emergency Lighting