제품 게시
Emergency Lighting Hermetic XL
Normagrup

Emergency Lighting Hermetic XL

"HERMETIC XL is an emergency lighting luminaire with IP66 degree, perfect for basements, parkings or any industrial activity."

Designed specifically with LED technology, it incorporates a new quick connection system that improves installation time and optimizes any maintenance work.

Highlights:

  • IP66 protection for harsh environments
  • Advanced LED technology for efficient lighting
  • Quick connection system for faster installation
  • Optimized design to simplify maintenance
기술 사양
  • 특징 참조alumbrado-emergencia-hermetic-xl
  • 제품군Hermetic XL
  • 제품분류Alumbrado emergencia
  • 유형개체 (단일 개체)
  • 게시일2025-09-09
  • 에디션 넘버1
  • 높이(mm)85
  • 너비(mm)600
  • 깊이(mm)95
관련성
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리조명 - 응급 상황 및 보안
  • IFC 분류조명 기구
  • ETIM 코드EC001957
  • ETIM 이름Emergency luminaire
  • CSI 마스터 형식 2014 코드26 52 00
  • CSI 마스터 형식 2014 제목Emergency Lighting
  • OmniClass 번호23-35 47 13
  • OmniClass 제목Emergency Lighting