제품 게시
LENTON Interlok Grout-Fill Couplers
LENTON Interlok Grout-Fill Couplers
LENTON Interlok Grout-Fill Couplers
LENTON Interlok Grout-Fill Couplers
    nVent

    LENTON Interlok Grout-Fill Couplers

    nVent LENTON Interlok was engineered for use in precast construction. It is designed to provide structural integrity between load bearing precast concrete elements such as columns, beams, shear walls, and panels. nVent LENTON Interlok provides superior dynamic, seismic and ultimate strength performance for moment frame applications. Typical applications include column to column, column to foundation, shearwall to foundation, shearwall to shearwall, panel to panel, wall to floor slab and architectural panels.
    사양
      • Maintains structural integrity between precast sections
      • Provides load path continuity - reinforcing steel bars (rebar) act as one continuous bar
      • Tensile loads are transferred through the reinforcing bar independent of the compressive strength of the concrete
      • Helps eliminate costly and unsightly patchwork
      • Designed to meet or exceed building code requirements
      • Easy to use

      Please see our website or contact your local sales representative for regional availability.

    기술 사양
    • 특징 참조lenton-interlok-grout-fill-couplers
    • 제품군nVent LENTON
    • 제품분류Interlok Grout-Filled Precast Splicing System
    • 유형개체 (단일 개체)
    • 게시일2025-01-21
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리건축 자재 - 강화
    • IFC 분류메커니컬 패스너
    • OmniClass 번호23-13 31 21 11 17
    • OmniClass 제목Reinforcement Couplers