제품 게시
CADDY Trapeze Hangers
CADDY Trapeze Hangers
CADDY Trapeze Hangers
CADDY Trapeze Hangers
    nVent

    CADDY Trapeze Hangers

    별점 4.6/54.6(13 리뷰)

    Safe, fast and easy products for building and installing trapeze hangers to support conduit and pipes. Many of nVent CADDY products offer innovative design features that not only help contractors save time and labor but keep them safer on the job. There are a wide range of structural attachments and hardware options can be combined for a customized solution.

    The nVent CADDY Rod Lock family of products allows contractors to prefabricate complex assemblies at ground level or offsite, and then easily lift and lock them into place by pushing the threaded rod supports into the nVent CADDY Rod Lock device. The system is designed to allow end-users to maximize the benefits of prefabrication including time-savings, lower overall installation cost, and improved safety. This ingenious technology works with threaded rod with burrs or imperfections, helping to eliminate clean-up time or the need to replace damaged threaded rod.

    With nVent CADDY Eristrut Strut Channel Systems we provide classic cold formed channels for heavy applications.

    The nVent CADDY Rod Lock Strut is ready to use out of the box and eliminates the need for cutting and preparing sections of strut. The easy “push-to-install” design allows installers to simply push the threaded rod through the mounting hole, instantly holding it in position.

    The Telescoping Strut Replacement is an innovative alternative to using traditional strut channels for trapeze or other support structures that accommodates standard strut fittings. This telescoping solution eliminates the need to handle and cut long lengths of strut to size. The bracket telescopes to the desired length and is locked in place by snapping closed a spring retainer clip.

    기술 사양
    • 특징 참조nvent-caddy-trapeze-hangers
    • 제품군nVent CADDY
    • 제품분류Mechanical Hangers & Supports
    • 유형개체 (단일 개체)
    • 게시일2025-01-21
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리HVAC - 설치 시스템