제품 게시
Puf Pool Table - Outdoor Furniture Table
Puf Pool Table - Outdoor Furniture Table
Puf Pool Table - Outdoor Furniture Table
Puf Pool Table - Outdoor Furniture Table
Puf Pool Table - Outdoor Furniture Table
Puf Pool Table - Outdoor Furniture Table
Puf Pool Table - Outdoor Furniture Table
Puf Pool Table - Outdoor Furniture Table
Puf Pool Table - Outdoor Furniture Table
Puf Pool Table - Outdoor Furniture Table
    OGO Furniture

    Puf Pool Table - Outdoor Furniture Table

    Outdoor table from OGO Furniture, available in a wide range of colors.

    Every seat needs its table, and the is PUF POOL’s one, giving a relaxed mood to every space it appears in, get ready to enjoy your downtime more, in and out the office. PUF POOL TABLE also fits any environments due to its possibilities of color.

    Designed by Nacho Timón

    You can use our products to plan your project and generate rendered images of them without any problem, but you have to take into account that OGO FURNITURE products are protected by industrial and intellectual property, you can not make modifications in the 3D and you must give credit to the brand.If you have any questions or request for quotation, I would appreciate if you could write us an email to design@ogofurniture.com
    Best regards. The OGO FURNITURE team.

    사양
    • Product family comprising the Puf Pool Table, with several of its color variants, as well as its seating version. Multidisciplinary seating, comfortable, with a pleasant texture. Available in a wide range of colors, including an image of the catalog inside the family parameters. Measures (inches) : Width: 21,7" Depth: 21,7" Height: 13,2"
    기술 사양
    • 특징 참조pouf-table-pufpool-ogo-furniture-outdoor
    • 제품군Puf Pool
    • 제품분류Outdoor table
    • 유형개체 (단일 개체)
    • 게시일2024-01-04
    • 에디션 넘버1
    • 높이(mm)335
    • 너비(mm)550
    • 깊이(mm)550
    관련성
    • 주 재료아크릴
    • 부 재료폴리스티렌(EPS)
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)4.5
    분류
    • BIMobject 카테고리가구 - 소파
    • IFC 분류가구
    • ETIM 코드EG017960
    • ETIM 이름Furniture
    • Uniclass 2015 코드Pr_40_50_21
    • Uniclass 2015 설명Desks, tables and worktops
    • CSI 마스터 형식 2014 코드12 58 23
    • CSI 마스터 형식 2014 제목Coffee Tables
    • OmniClass 번호23-11 29 13
    • OmniClass 제목Exterior Seating
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
    비슷한 제품

    별점 4.6/5 4.6 (31)
    별점 4.4/5 4.4 (39)
    별점 4.1/5 4.1 (35)
    별점 4.4/5 4.4 (70)