제품 게시
FENCE bd55 Freestanding table
FENCE bd55 Freestanding table
FENCE bd55 Freestanding table
FENCE bd55 Freestanding table
FENCE bd55 Freestanding table
FENCE bd55 Freestanding table
FENCE bd55 Freestanding table
FENCE bd55 Freestanding table
    Ohlson

    FENCE bd55 Freestanding table

    Freestanding table that fits the vast majority of furniture and is especially good for the FENCE family, of course. 

    A pretty table that can be placed in front of or together with the sofa. 

    Also nice to start from a bench with a built-in table.

    사양
    • WIDTH 55 cm 

      DEPTH 55 cm

      STAND 

      Square tube in silver-white or black lacquer is standard

      Optional RAL on request

      TABLE TOP

      Ash veneer on plywood

      Natural alt white or black varnish

      Optional NCS on request

    기술 사양
    • 특징 참조FENCE-bd55-table
    • 제품군FENCE
    • 제품분류Table
    • 유형개체 (단일 개체)
    • 게시일2024-09-11
    • 에디션 넘버1
    • 높이(mm)400
    • 너비(mm)550
    • 깊이(mm)550
    관련성
    • 주 재료
    • 부 재료금속
    분류
    • BIMobject 카테고리가구 - 테이블
    • IFC 분류가구

    지역 가용성

    유럽