제품 게시
FIELD 44 Coffee table
FIELD 44 Coffee table
FIELD 44 Coffee table
    Ohlson

    FIELD 44 Coffee table

    Sofa and/or side table in a square shape. A fun table model that is available in several designs, both in terms of color and wood type.

    FIELD is a table that is complemented well with existing furniture, a table that raises the level and creates an easy and pleasant feeling.

    사양
    • WIDTH 42 cm

      DEPTH 44 cm

      HEIGHT 50 cm

      TABLE TOPS 12 MM

      Natural ash and MDF
      Standard colors grey, white and black lacquer
      Optional NCS on request

      WIRE STAND 12 MM

      Silver grey, white or black lacquer as standard
      Optional RAL on request

    기술 사양
    • 특징 참조FIELD-44-table
    • 제품군FIELD
    • 제품분류Table
    • 유형개체 (단일 개체)
    • 게시일2024-09-11
    • 에디션 넘버1
    관련성
    • 주 재료
    • 부 재료금속
    분류
    • BIMobject 카테고리가구 - 테이블
    • IFC 분류가구

    지역 가용성

    유럽