제품 게시
OKNOPLAST window WINERGETIC PREMIUM PASSIVE, single-sash window
OKNOPLAST window WINERGETIC PREMIUM PASSIVE, single-sash window
OKNOPLAST window WINERGETIC PREMIUM PASSIVE, single-sash window
    OKNOPLAST

    OKNOPLAST window WINERGETIC PREMIUM PASSIVE, single-sash window

    WINERGETIC PREMIUM PASSIVE

    With additional thermal reinforcement and 3-chamber sealed glazing units, the window conforms to the requirements for passive buildings.

    • 7-chamber sash and frames profiles with a depth of 82 mm.
    • Original OKNOPLAST solution designed for passive houses.
    • SpaceBlock thermal reinforcement – sash reinforcement with a thinkness up to 1.75, insulated with polyurethane foam.
    • Original rounded profile shape from the outside.
    • The “FOUR Seasons” multi-step tilt regulation system provides four additional tilt positions of the sash.*
    • Highly efficient Warmatec thermal frames.*
    • Quadruple glazing.*
    • Additional gasket in the frame and sash.

    * Non-standard option.

    기술 사양
    • 특징 참조OKNOPLAST_Winergetic_Premium_Passive_Single_Window
    • 제품군Windows (PVC)
    • 제품분류WINERGETIC
    • 유형개체 (단일 개체)
    • 게시일2019-10-04
    • 에디션 넘버1
    관련성
    • 주 재료PVC
    • 부 재료유리
    • 설계국가폴란드
    • 제조국가폴란드
    분류
    • BIMobject 카테고리창 - Single Hung Windows
    • IFC 분류
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • CSI 마스터 형식 2014 코드08 50 00
    • CSI 마스터 형식 2014 제목Windows
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows

    지역 가용성

    유럽 북미