제품 게시
TracPipe® System | Female Straight Fitting - 3/8" to 1"
TracPipe® System | Female Straight Fitting - 3/8" to 1"
TracPipe® System | Female Straight Fitting - 3/8" to 1"
TracPipe® System | Female Straight Fitting - 3/8" to 1"
TracPipe® System | Female Straight Fitting - 3/8" to 1"
    OmegaFlex

    TracPipe® System | Female Straight Fitting - 3/8" to 1"

    Self-Flaring Fitting

    TracPipe® System fittings are self-piloting fittings that attach TracPipe System CSST to traditional gas fittings and appliances. No special tools or additional parts required.

    사양
    • Part Number     SizeWeight Lbs.
      FGP-AF-F-375     3/8″-1/2″NPT    .25
      FGP-AF-F-500     1/2″    .33
      FGP-AF-F-750     3/4″    .49
      FGP-AF-F-1000     1″    .61
    기술 사양
    • 특징 참조pipe-fittings-tracpipe-system-straight-fitting-female-tracpipe
    • 제품군Flexible Gas Piping Systems
    • 제품분류AutoFlare Fitting, Straight, Female
    • 유형개체 (단일 개체)
    • 게시일2026-07-01
    • 에디션 넘버1
    분류
    • BIMobject 카테고리HVAC - HVAC 배관