제품 게시
Solar Roof System Solution FKD
Optigrün

Solar Roof System Solution FKD

CHARACTERISTICS

  • For extensive green roofs
  • load-bearing solar mounting system
  • module rows can be installed in a south or east-west orientation
  • modules can be mounted both vertically (portrait) and horizontally (landscape)
  • FKD 25 has a generous water reservoir and reliably drains excess water
사양
  • TECHNICAL DATA

    Weight: from 110 kg/m² or 1.1 KN/m²

    Build-up depth: from 80 mm

    Roof pitch: 0-5°

    Vegetation form: sedum

    Water retention: 50-60%/year

    Peak discharge coefficient: Cs= 0,4-0,5

    Total water storage: 25 l/m²

기술 사양
  • 특징 참조solar-roof-system-solution-fkd
  • 제품군Optigrün Roof System Solution
  • 제품분류Solar green roof
  • 유형개체 (단일 개체)
  • 게시일2025-02-06
  • 에디션 넘버1
  • 높이(mm)80
  • 너비(mm)1000
  • 깊이(mm)1000
관련성
  • 주 재료기타
  • 설계국가독일
  • 제조국가독일
  • 순 중량(Kg)110
분류
  • BIMobject 카테고리건축 - 지붕
  • IFC 분류지붕
  • Uniclass 2015 코드EF_30_10
  • Uniclass 2015 설명Roofs
  • CSI 마스터 형식 2014 코드07 33 00
  • CSI 마스터 형식 2014 제목Natural Roof Coverings
  • OmniClass 번호23-13 39 00
  • OmniClass 제목Roof Coverings, Claddings, Linings