제품 게시
Double Wall Tanks - T14
Orion

Double Wall Tanks - T14

T14 Double Wall Tanks are designed to receive, dilute, and neutralize corrosive and harmful chemical wastes before allowing such materials to be discharged into public sewers or the environment. These tanks are seamless with uniform wall thickness. They have a single FIP inlet with dip tube, and outlet and vent as standard. All penetrations are heat fused to the tank wall. The double wall construction consists of two T5 tanks sized to allow for a minimum 2 inch interstitial space, with supporting ribs to center internal tank. Standard tank covers are gasketed and bolted to each tank. Order standard or custom inlet, outlet, and vent locations and sizes. Available in 12 sizes from 5/30 USG Inner/Outer to 600/1200 USG Inner/Outer.

사양
  • Features

    • Rotationally molded from virgin PE for seamless, uniform, and defect-free construction
    • Double wall construction consists of two nested T5 tanks
    • Single FIP inlet with dip tube, and outlet, and vent as standard
    • Tank covers are gasketed and bolted to each tank
기술 사양
  • 특징 참조double-wall-tanks-t14
  • 제품군Drainage Solutions
  • 제품분류Drainage Tanks and System Monitoring
  • 유형개체 (단일 개체)
  • 게시일2026-06-12
  • 에디션 넘버1
분류
  • BIMobject 카테고리배관 - 배관
  • Uniclass 2015 코드Pr_60_50_96
  • Uniclass 2015 설명Water tanks and cisterns
  • OmniClass 번호23-27 29 19
  • OmniClass 제목Tanks

지역 가용성

북미
미국