제품 게시
Rectangular HDPE Chemical Neutralizing Tanks - T6
Orion

Rectangular HDPE Chemical Neutralizing Tanks - T6

T6 Rectangular HDPE Tanks are designed to receive, dilute, and neutralize corrosive and harmful chemical wastes before allowing such materials to be discharged into public sewers or the environment. These tanks are seamless with uniform wall thickness. The FIP inlet with dip tube, outlet, and vent are heat fused to the tank wall. Can be ordered standard or with custom inlet, outlet, and vent locations and sizes. Tanks are standard with gasketed and bolted cover. Available in 12 sizes from 1 USG to 670 USG.

사양
  • Features

    • Rotationally molded from virgin PE for seamless, uniform, and defect-free construction
    • FIP inlet with dip tube, outlet, and vent are heat fused to the tank wall
    • Order standard or custom inlet, outlet, and vent locations and sizes
    • Available in 12 sizes from 1 USG to 670 USG.
기술 사양
  • 특징 참조rectangular-hdpe-chemical-neutralizing-tanks-t6
  • 제품군Drainage Solutions
  • 제품분류Drainage Tanks and System Monitoring
  • 유형개체 (단일 개체)
  • 게시일2026-06-12
  • 에디션 넘버1
분류
  • BIMobject 카테고리배관 - 배관
  • Uniclass 2015 코드Pr_60_50_96
  • Uniclass 2015 설명Water tanks and cisterns
  • OmniClass 번호23-27 29 19
  • OmniClass 제목Tanks

지역 가용성

북미
미국