당사는 서비스 제공을 위해 쿠키를 사용하고 있습니다. 당사 서비스를 사용함으로써 귀하는 쿠키 사용에 동의하게 됩니다.
;

Droplight Ø500

문서 번호: Droplight-o500
제조 업체: Örsjö Belysning
제품군: Droplight
제품 그룹: Ceiling
게시 날짜: 2018-12-17
판 번호: 1
유형: 개체 (단일 개체)
다운로드 (2)
”A simple, classic, spherical pendant lamp, with details that make a difference, says Matti Klenell.  Droplight, designed by Matti Klenell in 2005, is a prime example of how genuine quality and close attention to detail can raise even the simplest of lines to the status of stunning design. The opaque glass globe with its white lacquered metal crown is available in three sizes. A distinguishing feature of the series is the red lacquered aperture through which the lamp cord runs and which glows red while the lamp is lit.  You can either use a single lamp to create an eye-catching centrepiece in the room, or combine different sizes of Droplight in a lighting cluster. Droplight’s simple, classic expression lends a subtle elegance to every setting in which it is used, both at home and in public spaces.

Design Matti Klenell
Electrical data Class II IP20 230V
Description Cord aperture´s paint emits a red glow
Connection Ceiling socket
Mounting Ceiling hook
Light source 1x 7W LED E27 matt


주요 자료: Glass
보조 자료: Metal
설계: Sweden
제조: Sweden

BIMobject 카테고리: 조명 - 천장 설치
IFC 분류: Lamp
UNSPSC 이름: Lamps and lightbulbs
UNSPSC 코드: 391016
Uniclass 1.4 코드: L7474
Uniclass 1.4 설명: Lamps
Uniclass 2.0 코드: PR-49
Uniclass 2.0 설명: Luminaires And Lamps
Uniclass 2015 코드: Pr_70_70_46
Uniclass 2015 설명: Lamps
NBS Reference 코드: 49
NBS Reference 설명: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass 번호: 23-35 45 15
OmniClass 제목: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
이 제품은 다음에서 사용할 수 있습니다:
Europe
  • Sweden

BIMobject®