제품 게시
Interbay Organizers
Ortronics

Interbay Organizers



Ortronics Interbay Organizers are ideal for bulk routing patch cords between bays and within bays to eliminate congestion, interbay organizers are larger in capacity than patch cord organizers. Express routes make it easy to trace and maintain circuits.

Product Features:
  • FCM-19-1XL, FCM-19-2XL and FCM-19-2XLH should be mounted at the top, center or bottom of equipment racks.
  • FCM-19-2XLH features feed-through holes to accommodate front-to-back jumpering
  • The larger-capacity FCM-19-4XLis mounted at the top or bottom of a rack
  • Rounded ring edges protect cables
  • Constructed of 16-gauge steel
  • Welded cable rings are also constructed of steel for maximum support
  • Maximum fill capacity with Cat 6 cable ranges from 63-273 depending on panel rack unit size and depth
기술 사양
  • 특징 참조ortronics-1053
  • 제품군Communication and Data Processing Equipment
  • 제품분류Racks, Cabinets, and Physical Support
  • 유형개체 (단일 개체)
  • 게시일2017-01-19
  • 에디션 넘버1
분류
  • BIMobject 카테고리전자 공학 - 네트워킹