제품 게시
Roof fan square TKH EC
Östberg

Roof fan square TKH EC

  • Roof fan with square connection.
  • Horizontal outlet.
  • High performance and proven reliability.
  • Impeller with backward curved blades.
  • The external rotor motor has maintenance-free sealed ball-bearings and is very energy efficient.
  • Speed controlling can be done with the built-in potentiometer, 0-10 V alt. external control.
  • Integrated motor protection.
  • Junction box has enclosure class IP 54.
  • Fan housing is manufactured from galvanized sheet steel which is polyester plastic coated in black as standard.
  • Swing-up design to simplify maintenance and cleaning of the impeller.
  • The easiest way to mount the roof fan is with a roof curb TFU.
  • The fan complies with environmental requirement M2.
사양
  • Please visit our website for more detailed specifications. See link below.

기술 사양
  • 특징 참조tkh-ec
  • 제품군Roof and wall mounted fans
  • 제품분류Roof fan with horizontal outlet
  • 유형개체 (단일 개체)
  • 게시일2023-03-18
  • 에디션 넘버1
관련성
  • 주 재료Sheet metal
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리HVAC - 기계식 환기 장치
  • IFC 분류팬
  • ETIM 코드EC011013
  • ETIM 이름Duct fan