제품 게시
Non-Insulated Wind Load Sectional Door - 427
Non-Insulated Wind Load Sectional Door - 427

    Non-Insulated Wind Load Sectional Door - 427

    Model 427 is and non-insulated door featuring Miami-Dade certifications for static pressures and impact. Constructed of 24-gauge steel and designed with 4” horizontal struts to enhance door strength and performance.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    사양
    • Standard Features

      Standard max width: 14'2" (4318 mm)

      Standard max height: 24'1" (7341 mm) ​

      Warranty: 1 year limited

      Nominal thickness: 2" (51 mm)

      Exterior steel: 24-gauge galvanized steel

      Exterior surface: ribbed

      Interior color: white

      Struts: 4" horizontal strut (doors over 10'2" wide)

      Standard springs: 10,000 cycle

      Standard track: 2" (51 mm)

      Weather stripping: flexible PVC bottom with retainer

      Joint profile: tongue-and-groove

      Wind load: certified to meet Miami-Dade wind load requirements

      Door Options

      • Chain hoist operation​
      • Motor operation
      • High Cycle Springs - 25k, 50k, 100k
      • 3” track option
      • Solid shafts
      • Perimeter weather seal
      • Broken cable devices
      • Safety edges
      • Safety photo eyes
      • Impact glazing 12” x 10”
      • Security locks
      • Exhaust ports​
    기술 사양
    • 특징 참조non-insulated-wind-load-sectional-doors-427
    • 제품군Commercial Doors
    • 제품분류Wind Load
    • 유형개체 (단일 개체)
    • 게시일2022-12-16
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리문 - 산업용 문
    • IFC 분류문
    • CSI 마스터 형식 2014 코드08 36 13
    • CSI 마스터 형식 2014 제목Sectional Doors
    • OmniClass 번호23-17 11 13 25 13
    • OmniClass 제목Sectional Overhead Metal Doors