제품 게시
ProStar™ Rolling Steel Sheet Doors - 770SS
ProStar™ Rolling Steel Sheet Doors - 770SS

    ProStar™ Rolling Steel Sheet Doors - 770SS

    ProStar™ Model 770SS

    ​​​​The Model 770SS rolling sh​eet door is a great option for facilities that require a quality door that installs quickly, operates dependably, and requires minimal maintenance. Like the other doors of our rolling sheet door line, this 26-gauge door features quick-connect components that simplify and speed installation while ensuring door sturdiness. Stepped counterbalance rings and a unique curtain profile ensure a tight curtain wrap resulting in a smooth operating door and minimal nesting. A host of other standard features from standard roller bearings and dual rub strips on both guide edges and both front edges of the curtain further promote smooth operation and longer life. Available in 12 standard colors, the Model 770SS represents a good choice and a good value.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    사양
    • Door Options​

      • Additional exterior curtain slide lock
      • Interior bottom bar slide bolt set (left and right-handed)
      • Header draft seal​
      • Wind load: Integrated curtain wind locks and guide to withstand wind load to minimum design pressures of 36/-36 psf (175/-175 kgf/sq m) ​
    기술 사양
    • 특징 참조rolling-steel-sheet-doors-770ss
    • 제품군Commercial Doors
    • 제품분류Rolling Doors
    • 유형개체 (단일 개체)
    • 게시일2022-12-13
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리문 - 산업용 문
    • IFC 분류문
    • CSI 마스터 형식 2014 코드08 33 23
    • CSI 마스터 형식 2014 제목Overhead Coiling Doors
    • OmniClass 번호23-17 11 13 25
    • OmniClass 제목Overhead Metal Doors

    지역 가용성

    북미