제품 게시
Sectional Steel Doors - 418
Sectional Steel Doors - 418

    Sectional Steel Doors - 418

    ​​​​​​​​​​​​​​​​​When your project requires a solid sectional steel door system that will hold up to heavy use, rough handling and extreme conditions look to Overhead Door™ 418 to pack an extra measure of toughness. Fabricated of 16-gauge, flush galvanized steel exterior and 26-gauge steel back cover, these 2" (51 mm) thick doors offer an R-value of 7.35 (1.29 W/m2). A wide array of options allow these doors to meet the most stringent project requirements that call for a degree of thermal efficiency.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    사양
    • Standard Features
      Standard max width:
      30'2" (9144 mm)
      Standard max height: 21'1" (6426 mm)
      Warranty: 1 year limited
      Insulation: expanded polystyrene
      R-value: 7.35 (1.29 W/m2)
      Exterior steel: 16-gauge galvanized steel
      Exterior surface: flush
      Finish: white baked on-polyester
      End stiles: 16-gauge steel
      Center stiles: 16-gauge steel
      Back cover: 26-gauge galvanized steel
      Interior color: white
      Standard mounting: angle mount
      Standard track: 2" (51 mm)
      Standard springs: 10,000 cycle
      Weather Stripping: standard on bottom
      Operation: manual pull rope
      Lock: interior mounted slide lock

      Door Options​

      • Chain Hoist or Electric Operator is recommended for doors above 10’ tall or more than 400 pounds
      • Bottom sensing edge
      • Full sash section with 1/8" (3 mm) DSB, insulated; 1/8" (3 mm) and 1/4" (6 mm) acrylic
      • Individual lites with 1/2" (13 mm) DSB
      • 3" (76 mm) track
      • Bracket mounting (not available on full vertical door tracks)
      • Higher-cycle springs in 25k, 50k, 75k, 100k cycles
      • Exhaust ports
      • Jamb weather seals
      • Bottom strips; including: looped PVC weatherstrips, flexible PVC astragal weatherstrips, and double-contact weatherstrips
      • Reinforcing struts of roll-formed, galvanized steel
      • Movable center posts for 2" (51 mm) or 3" (76 mm) tracks that roll away, with automatic safety catches that prevent door closure when posts are removed
      • Tumbler keyed lock
      • Window glazing options
      • Impact section available
    기술 사양
    • 특징 참조sectional-steel-doors-418
    • 제품군Commercial Doors
    • 제품분류Sectional Doors
    • 유형개체 (단일 개체)
    • 게시일2022-12-15
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리문 - 산업용 문
    • IFC 분류문
    • CSI 마스터 형식 2014 코드08 36 13
    • CSI 마스터 형식 2014 제목Sectional Doors
    • OmniClass 번호23-17 11 13 25 13
    • OmniClass 제목Sectional Overhead Metal Doors