제품 게시
Pabco Interior Ceiling Gypsum Ceiling Board
PABCO Gypsum

Pabco Interior Ceiling Gypsum Ceiling Board

SAG RESISTANT CEILING PANEL

PABCO Interior Ceiling is a sag resistant gypsum ceiling panel designed for non-fire-resistance rated ceiling applications. The ceiling panel is manufactured with a dimensionally stable, noncombustible gypsum core that is formulated to significantly reduce ceiling sag. The panel was specifically developed to allow for the application of water-based texture materials on a 1/2″ ceiling.

사양
  • Composition


    Core: Naturally occurring gypsum and proprietary additives


    Paper: 100% recycled paper on front, back and long edges


    Manufactured

    ASTM C1396

    Installation

    GA-216 Application and Finishing of Gypsum Panel Products


    GA-214 Levels of Finish for Gypsum Panel Products


    ASTM C840 Standard Specification for Application and Finishing of Gypsum Board

    Humidified Deflection

    ASTM C473
    ≤5/16 inch

    Surface Burn

    ASTM E84
    Flame Spread 15
    Smoke Developed 0

기술 사양
  • 특징 참조Pabco_Interior_Ceiling_Gypsum_Ceiling_Board
  • 제품군Gypsum Wall Board
  • 제품분류Interior Ceiling Gypsum Ceiling Board
  • 유형개체 (단일 개체)
  • 게시일2024-08-11
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리건축 자재 - 석고 / 섬유 / 석고 보드
  • OmniClass 번호23-13 13 11 19
  • OmniClass 제목Gypsum