제품 게시
BOLA DISC TABLE
BOLA DISC TABLE
BOLA DISC TABLE
BOLA DISC TABLE
BOLA DISC TABLE
BOLA DISC TABLE
    Pablo Designs

    BOLA DISC TABLE

    Bola Disc Table's iconic silhouette is defined by its elegant chromed stainless steel disc shade positioned at 45 degrees while elevated by an opaline glass globe diffusor that appears to float over its marble cylinder base. The shade can be rotated 360 degrees to provide multiple lighting possibilities allowing its friendly asymmetric design to cast both direct and indirect light where you need it most. This distinctly iconic design is perfectly suited for desks, bedside stands, and reading nooks. Bola Disc Table also features full-range dimming via a discreet push button switch and is available in a variety of exquisite base and shade combinations in marble and polished stainless steel.
    사양
    • Finishes (Disc): Gunmetal Chrome Brass Finishes (Base): Carrara White Marble Marquina Black Marble Materials: Marble base Stainless Steel shade Opal glass globe Fabric cord Features: 360 shade rotation Fully dimmableSpecifications: Voltage: 120V-240V 60Hz Power consumption: 8W Color temperature: 2700K Luminosity: 560 Lumens Luminaire efficacy: 57 Lumens/Watt Color Rendition Index: 95 CRI ADA compliant Title 20 compliant 50K hour lifespan Cable length: 8’ (244cm) 1 year warranty BULB TYPE: LED COB CERTIFICATIONS: ETL, CE
    기술 사양
    • 특징 참조bola-disc-table
    • 제품군Lighting
    • 제품분류Table Lighting
    • 유형개체 (단일 개체)
    • 게시일2025-02-18
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 책상 및 테이블

    지역 가용성

    유럽 북미