제품 게시
CANDÉL
CANDÉL
CANDÉL
CANDÉL
CANDÉL
CANDÉL
CANDÉL
CANDÉL
CANDÉL
CANDÉL
    Pablo Designs

    CANDÉL

    The Candél Story Inspired by a cone of light, Candél’s graceful vessel-like silhouette is in perfect harmony with its surroundings allowing the environment to filter through. Candél casts a warm, intimate candle-like glow that’s sure to seduce and become the central focus of any social gathering. Candél is a fully rechargeable portable LED light designed for both indoors and outdoors. Features a robust PMMA body in Clear, Bronze, and Smoke tint combined with a striking anodized aluminum light module that offers capacitive touch light control to provide up to 4 light levels to set the perfect ambiance. Battery life ranges from 10 to 150 hours depending on light intensity. AWARDS: 2020 Hospitality Design Product Award 2021 International Design Awards: Gold in Illumination
    사양
    • Finishes: Clear diffuser/Silver Module Bronze diffuser/Brass Module Clear diffuser/White Module Smoke Diffuser/Black Module MATERIALS: PMMA Diffuser Aluminum Light Module Fabric Cord FEATURES: 4-stage step dimming 10-150+hr battery life USB charging cable included IP Rating: IP20. IP54 Available upon request SPECIFICATIONS: Voltage: 120V-240V 50/60Hz Power Consumption: 2W Color Temperature: 2500-1800K Warm Dim Luminosity: 110 Lumens Color Rendition Index: 94 CRI Cord Length: 6’ (1.83m) 3 hr Charge Time
    기술 사양
    • 특징 참조candel
    • 제품군Lighting
    • 제품분류Table Lighting
    • 유형개체 (단일 개체)
    • 게시일2025-02-18
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 책상 및 테이블

    지역 가용성

    유럽 북미
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
    Common.Footer.ValueProp.Image.AltText