제품 게시
CAROUSEL
CAROUSEL
CAROUSEL
CAROUSEL
CAROUSEL
CAROUSEL
CAROUSEL
CAROUSEL
CAROUSEL
CAROUSEL
    Pablo Designs

    CAROUSEL

    The Carousel Story Carousel blurs the line between ambiance and utility combining a low setting wireless charging tray surface for your mobile devices with warm, glare-free illumination. It's low profile LED light module is discreetly concealed below its mating tray and suspended atop a transparent fluted acrylic cylinder diffuser that radiates mesmerizing light patterns onto the table surface below. Perfectly suited for desktop or bedside use, Carousel embodies a uniquely hybrid perspective on what a personal light can be. The base diffuser is offered in both clear and bronze tint and can be paired with a spun steel tray in matte white, terracotta, and black finishes. AWARDS: 2023 Core 77 Design Award
    사양
    • Finishes: Clear diffuser Bronze diffuser Black Terracotta White MATERIALS: Acrylic Diffuser Steel Tray Fabric Cord FEATURES: Wireless charging (2x zones) for Qi compatible mobile devices and wireless recharging cases for compatible devices (does not support Apple Watch charging) 3-stage step dimming USB-C Charging port SPECIFICATIONS: Voltage: 120V-240V 50/60Hz Power Consumption: 7W Color Temperature: 2700-2200K Warm Dim Luminosity: 425 Lumens Color Rendition Index: 90 CRI Cord Length: 6’ (1.83m)
    기술 사양
    • 특징 참조carousel
    • 제품군Lighting
    • 제품분류Table Lighting
    • 유형개체 (단일 개체)
    • 게시일2025-02-18
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 책상 및 테이블

    지역 가용성

    유럽 북미