제품 게시
CORTINA
CORTINA
CORTINA
CORTINA
CORTINA
    Pablo Designs

    CORTINA

    In conceiving of Cortina, designer Pablo Pardo sought to create a light that would assert its presence but seamlessly complement a variety of surroundings. What he built is a stoic, sculptural luminaire that emits a seductive light through its transparent and diffused surfaces. Cortina’s monolithic form factor creates a noble light that mimics its architectural surroundings. Fluidly dimmable, the piece is comprised of a clear acrylic shade and a translucent fabric diffuser to shield the upward-facing light source. Cortina is available in heights ranging from 24” to 72”.
    사양
    • FINISHES: Clear Shade / White Diffuser / Silver Base MATERIALS: Cast iron base Polycarbonate shade Polyester diffuser FEATURES: Full-range dim (in-line rotary dimmer) Multiple sizes for a variety of applications SPECIFICATIONS: Voltage: 120V or 240V Cord length: 6’ (182cm) BULB TYPE: (2) E26/PAR20 7W LED 3000K 650Lumens (per bulb) CERTIFICATIONS: UL listed components DIMENSIONS: Cortina 24: 24"H X 8"W X 3"D Cortina 48: 48"H X 10"W X 3.5"D Cortina 60: 60"H X 10"W X 3.5"D Cortina 72: 72"H X 11"W X 4"D
    기술 사양
    • 특징 참조cortina
    • 제품군Lighting
    • 제품분류Table Lighting
    • 유형개체 (단일 개체)
    • 게시일2025-02-18
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 바닥 설치

    지역 가용성

    유럽 북미