제품 게시
ELISE
ELISE
ELISE
ELISE
ELISE
ELISE
ELISE
    Pablo Designs

    ELISE

    Elise is a conceptual tribute to the machine age: streamlined, understated, and honest in its function as a light source. Celebrating the most classic of industrial forms, the cylinder, two elements compose the lamp: a refined aluminum base or a new polished marble base conceals the light source, providing ample ballast, while its towering frosted acrylic diffuser becomes a beacon of light. Its confident, geometric simplicity enables it to comfortably inhabit a diversity of spaces. Elise offers a full dimming range and is available in heights ranging from 12” to 80”.
    사양
    • FINISHES: Frosted PMMA shade / White Carrara Marble base Frosted PMMA shade / Black Marquina Marble base MATERIALS: Marble base PMMA diffuser FEATURES: Full-range dim (in-line rotary dimmer) SPECIFICATIONS: Voltage: 120V or 240V Cord length: 6’ (182cm) Color Rendition Index: 90 CRI BULB TYPE: Elise 32/48/60: LED E26/PAR30 8W 950 Lumens Elise 80: LED E26/PAR38 15.5W 1320 Lumens CERTIFICATIONS: UL listed
    기술 사양
    • 특징 참조elise
    • 제품군Lighting
    • 제품분류Table Lighting
    • 유형개체 (단일 개체)
    • 게시일2025-02-18
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 바닥 설치

    지역 가용성

    유럽 북미