제품 게시
LANA
LANA
LANA
LANA
LANA
LANA
LANA
LANA
LANA
LANA
    Pablo Designs

    LANA

    Inspired by a fusion of craft and advanced manufacturing, the Lana series is designed to adapt to any space. Lana is comprised of a unique magnetic felt shade that provides limitless attachment possibilities. The new collection debuts with a magnetic LED module which guarantees maximum freedom allowing the light to be attached to any ferrous surface bringing three distinct personalities: wall, table, and floor (with adjustable pedestal). Now available in new Lana Mini size to accomodate more compact spaces. AWARDS: 2015 IIDEX Gold Innovation Award
    사양
    • SHADE FINISHES: Stone/Grey Charcoal/Grey Arctic Blue/grey Moss/Grey Plum/Grey WALL PLATE FINISH: White MATERIALS: Wool felt shade ABS light module neodymium magnets Steel base Steel mounting plate FEATURES: 360° shade rotation Unlimited height adjustability Magnetic attachment Full range dim control 100%-10% Optical SwitchSPECIFICATIONS: Voltage: 120-240V 60Hz Power consumption: 5.5W Color temperature: 3000K Luminosity: 350 Lumens Luminaire efficacy: 64 Lumens/Watt Color Rendition Index: 90+ CRI 50K hour lifespan Cord length: 9' (274cm) Global multi-plug adapter available 1 year warranty Patent pending BULB TYPE: LED High-output chip on board CERTIFICATIONS: ETL, CE, PSE, RoHS
    기술 사양
    • 특징 참조lana
    • 제품군Lighting
    • 제품분류Floor Lighting
    • 유형개체 (단일 개체)
    • 게시일2025-02-18
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 바닥 설치

    지역 가용성

    유럽 북미