제품 게시
Pilar
Pilar
Pilar
Pilar
Pilar
Pilar
Pilar
Pilar
    Pablo Designs

    Pilar

    Playful and sculptural in design, Pilar is a study in geometric proportions that meticulously bring out the character of its materials to create pure warm, ambient illumination for any range of spaces. Pilar embodies a harmonious dialogue between solidity and lightness featuring a monolithic column in marble with a hovering glass globe that define its iconic silhouette. Pilar is offered in both Carrara white and Marquina black marble bases with a mating 12”(30.5cm) frosted Opal glass globe and features an inline full–range dimmer to select any desired light setting and ambiance.
    사양
    • Finishes: Marquina Black Carrara White Materials: Marble Base Opal Glass Globe Features: Fully dimmableSpecifications: Voltage: 120V and 240V Power consumption: 8W Color temperature: 2700K Luminosity: 800 Lumens Luminaire efficacy: 20 Lumens/Watt Color Rendition Index: 90 CRI ADA compliant Title 20 compliant 1K hour lifespan Cable length: 6’ (1.8m) 1 year warranty BULB TYPE: LED BT-15 8W Frosted White CERTIFICATIONS: ETL, CE
    기술 사양
    • 특징 참조pilar
    • 제품군Lighting
    • 제품분류Table Lighting
    • 유형개체 (단일 개체)
    • 게시일2025-02-18
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 책상 및 테이블

    지역 가용성

    유럽 북미