제품 게시
TUBE TOP
TUBE TOP
TUBE TOP
TUBE TOP
TUBE TOP
TUBE TOP
TUBE TOP
TUBE TOP
    Pablo Designs

    TUBE TOP

    Tube Top comfortably abstracts the classic, domestic lamp silhouette to suit any style of interior. As designer Peter Stathis remarks, “Pablo is well known for their rigorously minimal products, and my goal was to augment that range by introducing a new light that applies a modern sensibility to a traditional lamp type.” Playing with that traditional form, Tube Top combines a transparent, sculpted acrylic base to support its lightweight mesh shade in tension, allowing the shade to appear to float freely. Tube Top is available in multiple table, floor and pendant models.
    사양
    • FINISHES: White Shade / Clear Body White Shade / Charcoal Body Charcoal Shade / Charcoal Body Silver Shade / Clear Body MATERIALS: Polyester mesh shade Acrylic body Fabric cord FEATURES: Full-range dim (in-line rotary dimmer) Multiple sizes for a variety of applications SPECIFICATIONS: Voltage: 120V Cord length: 6’ (182cm) 1 year warranty BULB TYPE: TT 14: (1x) G16 (60W) Glossy White TT 21: (2x) BT-15 (60W) Soft White TT 27: (2x) BT-15 (100W) Soft White TT 60: (2x) BT-15 (100W) Soft White CERTIFICATIONS: UL listed components, CE DIMENSIONS: TT 14: 14"H X 9.5"W X 4.5"D TT 21: 21"H X 14.5"W X 6.5"D TT 27: 27"H X 18"W X 9"D TT 60: 60"H X 18"W X 9"D
    기술 사양
    • 특징 참조tube-top
    • 제품군Lighting
    • 제품분류Table Lighting
    • 유형개체 (단일 개체)
    • 게시일2025-02-18
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 책상 및 테이블

    지역 가용성

    유럽 북미