제품 게시
Desk P5 FLEX
Desk P5 FLEX
Desk P5 FLEX
Desk P5 FLEX
Desk P5 FLEX
Desk P5 FLEX

    Desk P5 FLEX

    Your Work, Your Way

    Initiating joint projects in which employees from different groups and departments work together not only promotes team spirit, but also brings together extensive expertise and diverse perspectives. This enables interdisciplinary exchange, leading to innovative solutions and increased efficiency. With the mobile version P5 FLEX on sturdy casters, PALMBERG will in future offer project furniture for self-organized office teams who want to work flexibly and independently. P5 FLEX perfectly supports the desired dynamism and efficiency in the office.

    사양
    • P5 FLEX Tables

      The freedom to choose where to work on projects is another aspect that promotes flexibility and freedom in everyday office life. The project tables with table tops in depths of 600 mm and 800 mm are available in a sitting height of 750 mm and a standing height of 1050 mm. A bench measuring 1600 x 1600 mm is also available. A perforated storage shelf is used in some cases in the lower section of the foot rail.

    기술 사양
    • 특징 참조desk-p5-flex
    • 제품군office furniture
    • 제품분류desk
    • 유형개체 (단일 개체)
    • 게시일2025-09-11
    • 에디션 넘버1
    관련성
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리가구 - 사무용 테이블

    지역 가용성

    유럽
    네덜란드
    독일
    스위스
    오스트리아