제품 게시
Diagonal Louvered Plank
Diagonal Louvered Plank
Diagonal Louvered Plank
Diagonal Louvered Plank
Diagonal Louvered Plank
Diagonal Louvered Plank
Diagonal Louvered Plank
Diagonal Louvered Plank
Diagonal Louvered Plank
Diagonal Louvered Plank
    PalmShield

    Diagonal Louvered Plank

    Bring a bold, contemporary look to your property with PalmSHIELD Elite's Diagonal Louvered Elite Infill panels. These are optimum equipment screens, designed to enclose mechanical fixtures while permitting an ample degree of visibility and terrific airflow. Engineered from premium-grade aluminum, these panels combine durability with a sleek, modern aesthetic through their precisely angled louvers. Downloadable Files Diagonal Aluminum Plank Panel (pdf) Diagonal Aluminum Plank Panel (dwg) Elite Ground Screen Framework (zip) Diagonal Aluminum Plank Panel Specifications (doc)
    기술 사양
    • 특징 참조diagonal-louvered-plank
    • 제품군Ground Screen Infills
    • 제품분류Elite Louver
    • 유형개체 (단일 개체)
    • 게시일2026-02-25
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료알루미늄
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리조경 - 울타리
    • Uniclass 2015 코드Pr_30_59_48
    • Uniclass 2015 설명Louvres and components
    • CSI 마스터 형식 2014 코드07 42 13
    • CSI 마스터 형식 2014 제목Metal Wall Panels
    • OmniClass 번호23-15 13 19 11
    • OmniClass 제목Metal Wall Panels