제품 게시
Wood floor Flamed beech Bois flotté, Diva
Panaget

Wood floor Flamed beech Bois flotté, Diva

Very soft and silky to the touch, beech is an ideal wood for the production of wood flooring. Its unexpected contrasts are the result of a natural oxidation process, enhanced by a “Driftwood” finish. This extra matt lacquer has the power to give wood a guaranteed natural appearance. It's time to invite warmth into your home!
사양
    • Flamed beech Bois flotté, Diva 139/14 Click - Core HDF
      Item number: 1019712
      Random lengths: 495 to 1992 mm

    Technical sheets available on Panaget's website

기술 사양
  • 특징 참조flamed-beech-bois-flotte-diva
  • 제품군Diva
  • 제품분류Timeless Natural Hues
  • 유형건축 자재
  • 게시일2023-01-12
  • 에디션 넘버1
  • 높이(mm)14
  • 너비(mm)139
  • 깊이(mm)495
관련성
  • 주 재료나무
  • 설계국가프랑스
  • 제조국가프랑스
  • 순 중량(Kg)11.6
분류
  • BIMobject 카테고리바닥재 - 나무 바닥
  • IFC 분류Floor