제품 게시
Wood floor Flamed beech Cuivre, Diva
Panaget

Wood floor Flamed beech Cuivre, Diva

Beech is the second most frequent hardwood in our forests. Its flamed appearance, characterised by brown lines at the heart of the trunk, produces wood floor planks with very contrasting shades. Combined with an oiled “Cuivre” finish, this dark wood floor gains elegance and bringsa chic and felted atmosphere to your living room.
사양
    • Flamed beech Cuivre, Diva 139/14 Click - Core HDF
      Item number: 1019714
      Random lengths: 495 to 1992 mm

    Technical sheets available on Panaget's website

기술 사양
  • 특징 참조flamed-beech-cuivre-diva
  • 제품군Diva
  • 제품분류Elegant Browns
  • 유형건축 자재
  • 게시일2023-01-12
  • 에디션 넘버1
  • 높이(mm)14
  • 너비(mm)139
  • 깊이(mm)495
관련성
  • 주 재료나무
  • 설계국가프랑스
  • 제조국가프랑스
  • 순 중량(Kg)11.6
분류
  • BIMobject 카테고리바닥재 - 나무 바닥
  • IFC 분류Floor