제품 게시
Wood floor Flamed beech Natural oil, Diva
Panaget

Wood floor Flamed beech Natural oil, Diva

New season, new variation. Linked to local resources so as to guarantee products that are 100% made in France, the wood floor manufacturer Panaget now offers a collection made of French beech. With a flamed appearance and a “Natural Oil” finish, it is perfectly suited to all kinds of environments, from the most authentic to the most contemporary.
사양
    • Flamed beech Natural oil, Diva 139/14 Click - Core HDF
      Item number: 1019713
      Random lengths: 495 to 1992 mm

    Technical sheets available on Panaget's website

기술 사양
  • 특징 참조flamed-beech-natural-oil-diva
  • 제품군Diva
  • 제품분류Timeless Natural Hues
  • 유형건축 자재
  • 게시일2023-01-12
  • 에디션 넘버1
  • 높이(mm)14
  • 너비(mm)139
  • 깊이(mm)495
관련성
  • 주 재료나무
  • 설계국가프랑스
  • 제조국가프랑스
  • 순 중량(Kg)11.6
분류
  • BIMobject 카테고리바닥재 - 나무 바닥
  • IFC 분류Floor