제품 게시
Wood floor French oak Authentic Cuir, Diva
Wood floor French oak Authentic Cuir, Diva
Wood floor French oak Authentic Cuir, Diva
Wood floor French oak Authentic Cuir, Diva
    Panaget

    Wood floor French oak Authentic Cuir, Diva

    Wood is an essential element that brings warmth to a room. This glued wood floor has an abundance of unique features that make it irresistible! Aged knots, cracks and chamfers that are enhanced with an oiled “Cuir” finish. It seems to have been laid there years ago, even though it has just been installed! This is the perfect combination of know-how and quality!
    사양
      • French oak Authentic Cuir, Diva 90 Clic - Core HDF
        Item number: 1014174
        Random lengths: 385 to 1180 mm
      • French oak Authentic Cuir, Diva 139/12 Clic - Core HDF
        Item number: 1014176
        Random lengths: 495 to 1992 mm
      • French oak Authentic Cuir, Diva 139/14 Clic - Core HDF
        Item number: 1019704
        Random lengths: 495 to 1992 mm
      • French oak Authentic Cuir, Diva 184/12 Clic - Core HDF
        Item number: 1014179
        Random lengths: 495 to 1992 mm
      • French oak Authentic Cuir, Diva 184/14 Tongue&Groove - Core plywood
        Item number: 1014166
        Random lengths: 500 to 2000 mm
      • French oak Authentic Cuir, Diva 184/15 Tongue&Groove - Core plywood
        Item number: 1014182
        Random lengths: 500 to 2000 mm

      Technical sheets available on Panaget's website

    기술 사양
    • 특징 참조oak-authentic-cuir-diva
    • 제품군Diva
    • 제품분류Elegant Browns
    • 유형건축 자재
    • 게시일2021-07-19
    • 에디션 넘버1
    • 높이(mm)12
    • 너비(mm)90
    • 깊이(mm)385
    관련성
    • 주 재료나무
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)9.9
    분류
    • BIMobject 카테고리바닥재 - 나무 바닥
    • IFC 분류Floor