제품 게시
Wood floor French oak Authentic Flanelle, Diva
Panaget

Wood floor French oak Authentic Flanelle, Diva

In fashion, flannel is a fluffy fabric, soft to the touch. In our “Subtle Greys” collection, it defines a brushed and oiled wood with a grey-brown tone. With its 15 mm thick planks, this floating wood floor perfectly meets the criteria of solidity and impact resistance required for intensive traffic areas. We love its classic lines and its beautiful aged effect.
사양
    • French oak Authentic Flanelle, Diva 184/15 Tongue&Groove - Core plywood
      Item number: 1014183
      Random lengths: 500 to 2000 mm

    Technical sheets available on Panaget's website

기술 사양
  • 특징 참조oak-authentic-flanelle-diva
  • 제품군Diva
  • 제품분류Subtle Greys
  • 유형건축 자재
  • 게시일2021-07-19
  • 에디션 넘버1
  • 높이(mm)15
  • 너비(mm)184
  • 깊이(mm)500
관련성
  • 주 재료나무
  • 설계국가프랑스
  • 제조국가프랑스
  • 순 중량(Kg)7.9
분류
  • BIMobject 카테고리바닥재 - 나무 바닥
  • IFC 분류Floor