제품 게시
Wood floor French oak Authentic Topaze High Traffic, Diva
Panaget

Wood floor French oak Authentic Topaze High Traffic, Diva

It is impossible not to be tempted by the generous planks and by the brushed and lacquered finish with a matt, raw look! This range will entice lovers of French wood flooring with refined lines, as well as those who prefer knots, cracks and other pecularities, testament to the unique character of each plank.
사양
    • French oak Authentic Topaze High Traffic, Diva 139/14 Clic - Core HDF
      Item number: 1021039
      Random lengths: 495 to 1992 mm
    • French oak Authentic Topaze High Traffic, Diva 184/15 Tongue&Groove - Core plywood
      Item number: 1019081
      Random lengths: 500 to 2000 mm

    Technical sheets available on Panaget's website

기술 사양
  • 특징 참조oak-authentic-topaze-high-traffic-diva
  • 제품군Diva
  • 제품분류Timeless Natural Hues
  • 유형건축 자재
  • 게시일2023-01-12
  • 에디션 넘버1
  • 높이(mm)14
  • 너비(mm)139
  • 깊이(mm)495
관련성
  • 주 재료나무
  • 설계국가프랑스
  • 제조국가프랑스
  • 순 중량(Kg)9.9
분류
  • BIMobject 카테고리바닥재 - 나무 바닥
  • IFC 분류Floor