제품 게시
Wood floor French oak Authentic Tufeau, Diva
Panaget

Wood floor French oak Authentic Tufeau, Diva

Available in the “Daylight Whites” collection, the idea of an oiled wood flooring is ideal for interior floors that are bathed in natural light. Nothing transforms space better, inviting you to see it in a different light.
사양
    • French oak Authentic Tufeau, Diva 139/14 Clic - Core HDF
      Item number: 1019707
      Random lengths: 495 to 1992 mm
    • French oak Authentic Tufeau, Diva 184/15 Tongue&Groove - Core plywood
      Item number: 1014185
      Random lengths: 500 to 2000 mm

    Technical sheets available on Panaget's website

기술 사양
  • 특징 참조oak-authentic-tufeau-diva
  • 제품군Diva
  • 제품분류Daylight Whites
  • 유형건축 자재
  • 게시일2021-07-19
  • 에디션 넘버1
  • 높이(mm)14
  • 너비(mm)139
  • 깊이(mm)495
관련성
  • 주 재료나무
  • 설계국가프랑스
  • 제조국가프랑스
  • 순 중량(Kg)9.9
분류
  • BIMobject 카테고리바닥재 - 나무 바닥
  • IFC 분류Floor