제품 게시
Wood floor French oak Classic Satin, Chevron
Panaget

Wood floor French oak Classic Satin, Chevron

A true classic of French flooring, its natural sheen imparts extraordinary elegance and brings the finest Gallic style into your home. Use different light sources to create unexpected changes in illumination – because when it comes to the geometry of flooring, nothing is set in stone.
사양
    • French oak Classic Satin, Chevron 90 - Core HDF
      Item number: 1005742
      Length: 500 mm

    Technical sheets available on Panaget's website

기술 사양
  • 특징 참조oak-classic-satin-chevron
  • 제품군Chevron
  • 제품분류Timeless Natural Hues
  • 유형건축 자재
  • 게시일2021-09-07
  • 에디션 넘버1
  • 높이(mm)14
  • 너비(mm)90
  • 깊이(mm)500
관련성
  • 주 재료나무
  • 설계국가프랑스
  • 제조국가프랑스
  • 순 중량(Kg)7.4
분류
  • BIMobject 카테고리바닥재 - 나무 바닥
  • IFC 분류Floor