제품 게시
Wood floor French oak Zenitude Amande, Diva
Panaget

Wood floor French oak Zenitude Amande, Diva

A Panaget innovation, Amande Oil is an oiled finish, evoking both a certain softness and an obvious indulgence. Subtle and refined, it gives the French oak flooring a natural patina and a slightly bleached grain, enhancing all the characteristics of the wood. The perfect oil to catch the light and offer a real feeling of comfort.
사양
    • French oak Zenitude Amande, Diva 139/12 Clic - Core HDF
      Item number: 1021339
      Random lengths: 495 to 1992 mm
    • French oak Zenitude Amande, Diva 184/12 Clic - Core HDF
      Item number: 1021882
      Random lengths: 495 to 1992 mm
    • French oak Zenitude Amande, Diva 184/14 Tongue & Groove - Core plywood
      Item number: 1021217
      Random lengths: 500 to 2000 mm


    Technical sheets available on Panaget's website

기술 사양
  • 특징 참조oak-zenitude-amande-diva
  • 제품군Diva
  • 제품분류Timeless Natural Hues
  • 유형건축 자재
  • 게시일2023-04-17
  • 에디션 넘버1
  • 높이(mm)12
  • 너비(mm)139
  • 깊이(mm)495
관련성
  • 주 재료나무
  • 설계국가프랑스
  • 제조국가프랑스
  • 순 중량(Kg)9.9
분류
  • BIMobject 카테고리바닥재 - 나무 바닥
  • IFC 분류Floor