제품 게시
Wood floor French oak Zenitude Bois flotté, Diva
Wood floor French oak Zenitude Bois flotté, Diva
Wood floor French oak Zenitude Bois flotté, Diva
Wood floor French oak Zenitude Bois flotté, Diva
    Panaget

    Wood floor French oak Zenitude Bois flotté, Diva

    The office is not just a workspace. Today, it is a living space in its own right. To make it more pleasant, offer it a floor worthy of the name! This floating and gently lacquered wood floor has kept its natural, warm and soothing colour. It will bring to your home (and, as such, to your office) that little extra soul, so necessary for your well-being.
    사양
      • French oak Zenitude Bois flotté, Diva 90/12 Clic - Core HDF
        Item number: 1022056
        Random lengths: 495 to 1992 mm
      • French oak Zenitude Bois flotté, Diva 139/12 Clic - Core HDF
        Item number: 1007643
        Random lengths: 495 to 1992 mm
      • French oak Zenitude Bois flotté, Diva 139/14 Clic - Core HDF
        Item number: 1019708
        Random lengths: 495 to 1992 mm
      • French oak Zenitude Bois flotté, Diva 184/12 Clic - Core HDF
        Item number: 1016424
        Random lengths: 495 to 1992 mm
      • French oak Zenitude Bois flotté, Diva 184/14 Tongue&Groove - Core plywood
        Item number: 1007330
        Random lengths: 500 to 2000 mm

      Technical sheets available on Panaget's website

    기술 사양
    • 특징 참조oak-zenitude-bois-flotte-diva
    • 제품군Diva
    • 제품분류Timeless Natural Hues
    • 유형건축 자재
    • 게시일2021-07-19
    • 에디션 넘버1
    • 높이(mm)12
    • 너비(mm)90
    • 깊이(mm)385
    관련성
    • 주 재료나무
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)9.9
    분류
    • BIMobject 카테고리바닥재 - 나무 바닥
    • IFC 분류Floor